Redefining configurable power supplies
Complexity simplified
Traditional configurable power supplies often fall short when they lack the power density, flexibility, small footprint, and advanced diagnostics required by today’s cutting-edge applications. The FLXPro series sets a new benchmark.
FLXPro is our next generation configurable, programmable, digital power supply that provides more than just power. With a fully digital architecture in a compact form, it delivers exceptional power density, intelligent system control, and flexible output configurations to support rapid innovation and complex design requirements.
Unmatched flexibility
Industry-leading power density and control
FLXPro measures just 254mm x 89mm x 41mm yet delivers output power of 1.3kW at high line and 1kW at low line, with power densities up to 23.2W/in³. Its advanced design and high power density reduce end application size and complexity, while efficiencies up to 92% lower cooling needs and costs. In a compact, modular 1U package, it is engineered for demanding applications in medical, semiconductor and industrial equipment.
Up to four output modules with selectable outputs and a wide adjustment range offer unmatched flexibility, allowing users to tailor voltage levels from 9VDC to 66VDC and reconfigure settings live to match evolving system demands. Built with SiC/GaN technology and a fully digital architecture, FLXPro is ideal where space is tight, performance is critical, and control is essential.
Intelligent power without compromise
Smarter digital power in every slot
Delivers up to 1.3kW high line, 1kW low line in a 1U package
Modular 4-slot design with customer-selectable outputs
Programmable 9V–66V output with a wide adjustment range
ES1 isolated digital communication: PMBus over I²C
Real-time diagnostics and configurable alarms via iPSU Intelligent Power
Intuitive configuration, diagnostics and security via XPInsight UI
Black Box Snapshot for intelligent troubleshooting of shutdown events
Up to 92% efficiency for lower heat and energy costs
2 x MOPP isolation, ITE safety standards and SEMI F47 compliance
Watch our 2-minute video to see the FLXPro in action
Need help finding a configurable, modular power supply?
We recognize your need for flexibility and configurability in a power supply with user-defined digital controls to optimize your system design. Speak to us today for technical support, the latest product samples, up to date pricing and global shipping details.
The gold standard in diagnostics
Advanced monitoring and controls for clear, actionable insights
FLXPro’s uniquely designed, fully digital architecture spans both input and output stages and is the backbone of our innovative iPSU Intelligent Power technology. This platform transforms real-time system data into actionable insights and empowers users to make fast, informed decisions. The Black Box Snapshot feature reduces troubleshooting time after shutdown events by recording in-depth system status at, and prior to, shutdown.
Our intuitive UI, XPInsight, streamlines system configuration, monitoring, and control. Advanced capabilities like graphing, datalogging, and managing simultaneous multi-unit control provide clear visibility and actionable information on system status, health, and setup.
Power that protects
ES1 isolated communications, secure multi-level password protection
FLXPro provides advanced communication and protection features via ES1 isolated digital communications and PMBus. This enables safe real-time monitoring, control, and datalogging while minimizing integration complexity. Secure multi-level password protection helps companies align with modern compliance and cybersecurity standards.
With comprehensive medical and ITE safety approvals including 2 x MOPP isolation, FLXPro is designed for demanding environments. It meets SEMI F47 standards and key immunity & emissions requirements.